IESNA:LM-63-2002
[TEST]P1642402
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-827-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22036.8
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3739.3 4020.0 4102.2 4172.4 4184.4 4170.4 4188.4 4252.6 4346.8 4519.2 4747.8 5020.5 5315.2 5599.9 5864.6 
6131.2 6351.8 6528.2 6730.7 6979.4 7254.0 7572.8 7977.8 8426.9 8942.2 9407.4 9890.6 10071.0 8956.3 6810.9 
3811.5 1289.2 763.9 228.6 0.0 0.0 0.0 
3739.3 4034.0 4118.2 4176.4 4182.4 4170.4 4194.4 4258.6 4362.8 4529.3 4761.8 5036.5 5329.2 5597.9 5864.6 
6117.2 6345.8 6542.3 6732.7 6955.3 7209.9 7530.7 7935.7 8368.8 8890.1 9383.3 9936.7 10205.4 9208.9 7105.7 
4130.3 1395.5 804.0 270.7 0.0 0.0 0.0 
3739.3 4032.0 4106.2 4168.4 4186.4 4196.4 4244.6 4338.8 4465.1 4639.5 4872.1 5144.8 5425.5 5690.1 5940.8 
6189.4 6430.0 6650.5 6883.1 7123.7 7400.4 7747.3 8164.3 8685.6 9329.2 9928.7 10746.7 11286.1 10776.8 8980.3 
6688.6 3111.7 1158.9 639.6 136.3 0.0 0.0 
3739.3 4038.0 4100.2 4154.3 4188.4 4226.5 4300.7 4423.0 4573.4 4753.8 4982.4 5241.0 5511.7 5760.3 6010.9 
6267.6 6532.2 6812.9 7131.7 7472.6 7875.6 8338.7 8894.1 9595.9 10431.9 11318.1 12338.7 13261.0 13313.1 10901.1 
8208.4 5078.6 2528.3 938.3 290.7 0.0 0.0 
3739.3 4024.0 4074.1 4116.2 4164.4 4226.5 4318.7 4445.1 4593.4 4763.8 4956.3 5172.9 5421.5 5668.1 5944.8 
6261.6 6612.4 7015.4 7454.5 7939.7 8483.1 9134.7 9904.6 10865.0 11973.8 13030.4 14093.0 14931.1 15278.0 13740.2 
9224.9 6089.1 3204.0 1255.1 328.8 0.0 0.0 
3739.3 4001.9 4050.1 4084.2 4136.3 4212.5 4304.7 4429.0 4573.4 4731.8 4908.2 5116.7 5355.3 5616.0 5916.7 
6263.6 6676.6 7145.8 7661.0 8244.5 8864.0 9597.9 10506.1 11490.6 12553.2 13519.6 14421.9 15187.8 15522.6 14297.5 
9734.2 5632.0 2656.6 781.9 128.3 0.0 0.0 
3739.3 3997.9 4044.1 4062.1 4118.2 4194.4 4296.7 4413.0 4541.3 4683.6 4842.0 5042.5 5267.1 5535.8 5842.5 
6221.5 6650.5 7163.8 7733.2 8372.8 9124.7 9932.7 10857.0 11847.5 12777.8 13581.8 14315.6 15001.3 15075.5 13533.6 
9453.5 4767.9 2097.2 661.6 128.3 2.0 0.0 
3739.3 3967.9 4012.0 4018.0 4058.1 4140.3 4240.5 4356.8 4463.1 4575.4 4719.7 4890.2 5110.7 5377.4 5716.2 
6161.3 6672.6 7254.0 7965.8 8663.5 9549.7 10361.8 11217.9 12023.9 12705.6 13267.0 13824.4 14103.1 13353.2 10879.0 
6979.4 3466.6 1281.2 731.8 415.0 10.0 0.0 
3739.3 3913.7 3949.8 3943.8 3963.9 4030.0 4126.3 4234.5 4340.8 4447.1 4573.4 4741.8 4960.3 5257.1 5648.0 
6165.3 6798.9 7578.8 8426.9 9377.3 10319.7 11127.7 11879.5 12451.0 12920.1 13265.0 13403.3 12827.9 10694.6 6893.1 
3053.6 1122.8 571.4 296.7 54.1 6.0 0.0 
3739.3 3845.6 3857.6 3851.6 3865.6 3913.7 3997.9 4094.2 4198.4 4308.7 4439.0 4619.5 4868.1 5217.0 5696.2 
6335.8 7117.7 8072.1 9062.5 10028.9 10822.9 11428.4 11875.5 12222.4 12426.9 12430.9 11939.7 10287.6 6814.9 2985.4 
779.9 296.7 158.4 86.2 36.1 8.0 0.0 
3739.3 3769.4 3725.3 3699.2 3701.2 3741.3 3813.5 3895.7 3973.9 4062.1 4174.4 4318.7 4523.2 4828.0 5235.0 
5794.4 6510.2 7318.2 8204.4 8926.2 9463.5 9784.3 10016.9 10173.3 10119.2 9754.2 8675.6 6606.4 3619.0 1215.0 362.9 
192.5 134.3 112.3 82.2 18.0 0.0 
3739.3 3715.2 3641.1 3576.9 3548.8 3562.9 3603.0 3649.1 3695.2 3751.3 3819.5 3917.7 4060.1 4272.6 4569.4 
5004.4 5535.8 6213.4 6919.2 7460.5 7847.5 8038.0 8124.2 8090.1 7837.5 7292.1 6175.4 4439.0 2231.5 757.9 258.6 
168.4 138.3 118.3 80.2 22.1 0.0 
3739.3 3645.1 3530.8 3428.5 3362.4 3328.3 3320.3 3322.3 3322.3 3322.3 3324.3 3340.3 3380.4 3450.6 3578.9 
3787.4 4058.1 4388.9 4729.8 4942.3 4974.4 4830.0 4557.3 4154.3 3588.9 2887.2 2041.1 1241.1 587.5 250.6 132.3 88.2 
48.1 30.1 16.0 6.0 0.0 
3739.3 3562.9 3362.4 3165.9 2991.4 2843.1 2710.7 2574.4 2418.0 2243.6 2051.1 1838.6 1600.0 1353.4 1112.8 882.2 685.7 
541.3 447.1 391.0 348.9 314.8 282.7 254.6 226.6 198.5 170.4 144.4 114.3 86.2 60.1 42.1 28.1 16.0 12.0 8.0 0.0 
3739.3 3484.7 3191.9 2887.2 2590.4 2299.7 2003.0 1702.2 1397.5 1114.8 872.2 679.7 561.4 503.3 467.2 431.1 403.0 372.9 
344.9 314.8 286.7 260.6 238.6 216.5 194.5 168.4 142.4 122.3 100.2 78.2 56.1 38.1 26.1 18.0 14.0 10.0 0.0 
3739.3 3410.5 3019.5 2610.5 2165.4 1748.3 1349.4 1024.5 769.9 617.5 561.4 529.3 499.2 471.2 435.1 405.0 376.9 350.9 
326.8 300.7 278.7 254.6 230.6 206.5 182.5 160.4 138.3 118.3 100.2 82.2 60.1 46.1 34.1 24.1 16.0 10.0 0.0 
3739.3 3314.2 2857.1 2331.8 1790.5 1311.3 916.3 679.7 587.5 557.4 531.3 507.3 481.2 453.1 417.0 391.0 362.9 336.8 
314.8 290.7 268.7 244.6 218.5 192.5 166.4 144.4 122.3 104.3 86.2 74.2 60.1 46.1 34.1 26.1 20.0 14.0 0.0 
3739.3 3268.1 2710.7 2105.2 1469.7 1004.5 693.7 593.5 565.4 539.3 517.3 495.2 469.2 439.1 409.0 380.9 352.9 328.8 
304.8 278.7 250.6 222.6 194.5 166.4 140.3 120.3 100.2 84.2 72.2 62.2 54.1 46.1 38.1 32.1 26.1 20.0 0.0 
3739.3 3212.0 2612.5 1928.8 1275.2 822.0 619.5 579.4 555.4 533.3 511.3 489.2 465.2 435.1 407.0 376.9 346.9 316.8 288.7 
258.6 226.6 196.5 166.4 136.3 112.3 92.2 76.2 66.2 60.1 56.1 54.1 50.1 46.1 38.1 32.1 24.1 0.0 
3739.3 3163.9 2524.3 1792.5 1136.8 723.8 599.5 573.4 549.4 527.3 505.3 483.2 459.1 429.1 399.0 368.9 336.8 302.8 268.7 
234.6 200.5 168.4 138.3 114.3 92.2 76.2 66.2 60.1 58.1 56.1 56.1 54.1 50.1 44.1 36.1 28.1 0.0 
3739.3 3137.8 2478.2 1736.3 1068.7 683.7 595.5 569.4 547.4 525.3 501.2 477.2 453.1 423.1 393.0 362.9 328.8 290.7 254.6 
218.5 184.5 152.4 124.3 100.2 82.2 70.2 62.2 58.1 56.1 56.1 56.1 54.1 50.1 46.1 40.1 30.1 0.0 
3739.3 3151.8 2488.2 1726.3 1080.7 673.7 595.5 571.4 547.4 523.3 501.2 477.2 451.1 421.0 393.0 360.9 324.8 288.7 250.6 
214.5 180.4 148.4 120.3 98.2 80.2 68.2 60.1 58.1 56.1 56.1 56.1 54.1 50.1 46.1 40.1 30.1 0.0 
